Schneider-Electric
 
LVS08353 picture- scope
LVS08353
Side panel, PrismaSeT G, for extension enclosure, 11M, H650mm, IP55, white, RAL 9003, set of 2 (left/right)
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Side panel
Range compatibility PrismaSeT PrismaSeT G enclosure
Device application Low voltage electrical distribution
Enclosure type Metal enclosure
Installation description Wall-mounted enclosure - width 600 mm
Kit composition 2 side panel
Number of vertical modules [50 mm] 11
Standards IEC 61439-1 for enclosure
IEC 61439-2 for enclosure
Product certifications ASTA
Complementary
Material Treated sheet steel
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Textured
Matt
Colour White (RAL 9003)
Special colour options Yes
Width 250 mm
Height 650 mm
Net weight 4.24 kg
Quantity per set Set of 1
Environment
IP degree of protection IP55 for enclosure
IK degree of protection IK10
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 23.0 cm
Package 1 Length 64.0 cm
Package 1 Weight 4.457 kg
Unit Type of Package 2 P12
Number of Units in Package 2 6
Package 2 Height 29.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 39.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product