Schneider-Electric
 
LVS08381 picture- scope
LVS08381
Combination kit, PrismaSeT G, horizontal or vertical combination, IP55
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Combination kit
Accessory / separate part categor Enclosure accessory
Range compatibility PrismaSeT PrismaSeT G enclosure extension
Product compatibility IP55 enclosure
IP degree of protection IP55
Complementary
Mounting location Side by side
Mounting position Horizontal and vertical
Installation description Floor-standing enclosure
Wall-mounted enclosure
Provided equipment 2 double pillar
Quantity per set Set of 1
Net weight 2.44 kg
Colour White (RAL 9003)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.600 cm
Package 1 Width 11.700 cm
Package 1 Length 24.000 cm
Package 1 Weight 2.450 kg
Unit Type of Package 2 S02
Number of Units in Package 2 3
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 7.649 kg
Unit Type of Package 3 P12
Number of Units in Package 3 144
Package 3 Height 102.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 378.720 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product