Schneider-Electric
 
LVS08382 picture- scope
LVS08382
Combination kit, PrismaSeT G, L combination, IP55
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Combination kit
Accessory / separate part categor Enclosure accessory
Range compatibility PrismaSeT PrismaSeT G enclosure extension
Product compatibility IP55 enclosure
IP degree of protection IP55
Complementary
Mounting location Side by side
Mounting position In L
Installation description Floor-standing enclosure
Wall-mounted enclosure
Provided equipment 1 triple pillar
1 single pillar
Quantity per set Set of 1
Net weight 2.2 kg
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.4 cm
Package 1 Width 16.5 cm
Package 1 Length 23.5 cm
Package 1 Weight 2.348 kg
Unit Type of Package 2 S04
Number of Units in Package 2 5
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 12.4 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product