Schneider-Electric
 
LVS08383 picture- scope
LVS08383
Combination kit, PrismaSeT G, square combination, IP55
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Combination kit
Accessory / separate part categor Enclosure accessory
Range compatibility PrismaSeT PrismaSeT G enclosure extension
Product compatibility IP55 enclosure
IP degree of protection IP55
Complementary
Mounting location Side by side
Mounting position In square
Installation description Floor-standing enclosure
Wall-mounted enclosure
Provided equipment 1 quadruple pillar
Quantity per set Set of 1
Net weight 2.22 kg
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.000 cm
Package 1 Width 12.500 cm
Package 1 Length 50.500 cm
Package 1 Weight 1.851 kg
Unit Type of Package 2 S04
Number of Units in Package 2 5
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 9.941 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product