Schneider-Electric
 
LVS08384 picture- scope
LVS08384
Partition, PrismaSeT G, vertical, IP55
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Partition
Accessory / separate part categor Insulation accessory
Range compatibility PrismaSeT PrismaSeT G enclosure
IP degree of protection IP55
Complementary
Installation description Wall-mounted enclosure - width 600 mm
Floor-standing enclosure - width 600 mm
Floor-standing enclosure - width 850 mm
Installation direction Vertical
Number of vertical modules [50 mm] 11
7
Quantity per set Set of 1
Net weight 1 kg
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 25.3 cm
Package 1 Length 55.5 cm
Package 1 Weight 1.122 kg
Unit Type of Package 2 S04
Number of Units in Package 2 20
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 22.913 kg
Unit Type of Package 3 P12
Number of Units in Package 3 80
Package 3 Height 44.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 104.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product