Schneider-Electric
 
LVS08387 picture- scope
LVS08387
Canopy, PrismaSeT G, for Enclosure W300, IP55
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Canopy
Accessory / separate part categor Enclosure accessory
Range compatibility PrismaSeT PrismaSeT G enclosure
IP degree of protection IP55
Complementary
Installation description Wall-mounted duct - width 300 mm
Floor-standing duct - width 300 mm
Quantity per set Set of 1
Height 55 mm
Width 345 mm
Depth 305 mm
Net weight 1.9 kg
Material Treated sheet steel
Colour Anthracite grey (RAL 7016)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.7 cm
Package 1 Width 32.0 cm
Package 1 Length 30.0 cm
Package 1 Weight 1.99 kg
Unit Type of Package 2 P12
Number of Units in Package 2 40
Package 2 Height 43.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 91.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product