Schneider-Electric
 
LVS08391 picture- scope
LVS08391
Upright, PrismaSeT G, 1 mounting upright, L1950mm, IP55
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Upright
Accessory / separate part category Mounting accessory
Range compatibility PrismaSeT PrismaSeT G enclosure extension
Product compatibility IP55 enclosure
IP degree of protection IP55
Provided equipment 2 adjustable fixing brackets
1 joint
Complementary
Installation description Wall-mounted enclosure
Wall-mounted duct
Quantity per set Set of 3
Length 1950 mm
Height 1950 mm
Width 50 mm
Net weight 4.68 kg
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour Natural
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 7.0 cm
Package 1 Length 196.0 cm
Package 1 Weight 4.711 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 120
Package 2 Height 82.0 cm
Package 2 Width 120.0 cm
Package 2 Length 202.0 cm
Package 2 Weight 587.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product