Schneider-Electric
 
LVS08392 picture- scope
LVS08392
Plinth, PrismaSeT G, Lateral plinth support H150mm, IP55, set of 1
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Plinth gusset
Range compatibility PrismaSeT PrismaSeT G enclosure
Product compatibility IP55 enclosure
Complementary
Installation description Floor-standing enclosure
Floor-standing duct
Quantity per set Set of 1
Height 150 mm
Width 600 mm
Net weight 1.22 kg
Colour Anthracite grey (RAL 7016)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.3 cm
Package 1 Width 15.8 cm
Package 1 Length 23.2 cm
Package 1 Weight 1.221 kg
Unit Type of Package 2 P12
Number of Units in Package 2 350
Package 2 Height 65.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 439.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product