Schneider-Electric
 
LVS08393 picture- scope
LVS08393
Plinth cover panels, PrismaSeT G, Plinth cover panel, W600mm, IP55, set of 1
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Plinth cover panels
Range compatibility PrismaSeT PrismaSeT G enclosure
Product compatibility IP55 enclosure
Complementary
Installation description Floor-standing enclosure - width 600 mm
Quantity per set Set of 1
Height 150 mm
Width 600 mm
Net weight 4.78 kg
Colour Anthracite grey (RAL 7016)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 23.0 cm
Package 1 Length 58.0 cm
Package 1 Weight 4.85 kg
Unit Type of Package 2 P12
Number of Units in Package 2 120
Package 2 Height 86.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 593.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product