Schneider-Electric
 
LVS08396 picture- scope
LVS08396
Ring, PrismaSeT G, 2 Lifting Rings for PrismaSeT G, IP55
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Ring
Accessory / separate part categor Enclosure accessory
Accessory / separate part type Lifting
Range compatibility PrismaSeT PrismaSeT G enclosure
Product compatibility IP55 enclosure
Provided equipment Mounting hardware
Complementary
Installation description Wall-mounted enclosure
Floor-standing enclosure
Quantity per set Set of 2
Material Steel
Net weight 0.28 kg
Colour Natural
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.9 cm
Package 1 Width 5.0 cm
Package 1 Length 14.5 cm
Package 1 Weight 372.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 25
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 9.553 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product