Schneider-Electric
 
LVS08404 picture- scope
LVS08404
Framework, PrismaSet P, for Enclosures W400mm, D400mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Framework
Range compatibility PrismaSeT PrismaSeT P cubicle duct
Provided equipment Four cross-pieces
Mounting hardware
Side-by-side combination kit
Two frames
Additional information Can be combined side by side and back to back
Complementary
Enclosure/cubicle description Cubicle duct - width 400 mm
Quantity per set Set of 1
Height 2000 mm
Width 400 mm
Depth 400 mm
Net weight 16.3 kg
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Environment
Standards IEC 62208
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.000 cm
Package 1 Width 42.000 cm
Package 1 Length 203.000 cm
Package 1 Weight 17.218 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 20
Package 2 Height 102.000 cm
Package 2 Width 120.000 cm
Package 2 Length 202.000 cm
Package 2 Weight 369.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes