Schneider-Electric
 
LVS08453 picture- scope
LVS08453
Roof plate, PrismaSeT P, for enclosure, W300mm, D400mm, IP55, white, RAL 9003
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Roof
Range compatibility PrismaSeT PrismaSeT P enclosure
Device application Low voltage electrical distribution
Enclosure type Metal enclosure
Installation description Cubicle duct - width 300 mm, depth 400 mm
Standards IEC 61439-1 for enclosure
IEC 61439-2 for enclosure
Product certifications ASTA
Complementary
Material Treated sheet steel
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Textured
Colour White (RAL 9003)
Special colour options Yes
Width 300 mm
Depth 400 mm
Net weight 1.4 kg
Quantity per set Set of 1
Environment
IP degree of protection IP55 for enclosure
IK degree of protection IK10
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 32.0 cm
Package 1 Length 43.0 cm
Package 1 Weight 1.471 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 120
Package 2 Height 94.0 cm
Package 2 Width 80.0 cm
Package 2 Length 20.0 cm
Package 2 Weight 187.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes