Schneider-Electric
 
LVS08497 picture- scope
LVS08497
Gland plate, PrismaSeT P, Two-part gland plate, for enclosure W650+150mm, D400mm, IP31, white, RAL 9003
Schneider Electric
Characteristics
Main
Range of product PrismaSeT P
Range PrismaSeT
Range compatibility PrismaSeT PrismaSeT P cubicle
Product or component type Gland plate
Product compatibility IP31 enclosure
Complementary
Enclosure/cubicle description Cubicle + duct - width 650 + 150 mm
Type of gland plate Two part gland plate
Material Treated sheet steel
Quantity per set Set of 1
Width 800 mm
Depth 400 mm
Net weight 3.92 kg
Surface finish Textured
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Environment
IP degree of protection IP31
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.500 cm
Package 1 Width 21.000 cm
Package 1 Length 72.500 cm
Package 1 Weight 3.943 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 16.500 cm
Package 2 Width 53.500 cm
Package 2 Length 81.000 cm
Package 2 Weight 20.660 kg
Unit Type of Package 3 P12
Number of Units in Package 3 40
Package 3 Height 78.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 175.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes