Schneider-Electric
 
LVS08518 picture- scope
LVS08518
Door, PrismaSeT P, plain type for enclosure, W800, 36M, IP30, white, RAL 9003
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Door
Range compatibility PrismaSeT PrismaSeT P cubicle
Provided equipment Door
Handle
Keylock (key 405)
Other keylock and insert to be ordered separately
2 hinge
Barrier 150 mm for the side compartment
Finishing accessory
Enclosure mounting Floor-standing
Type of door Plain
IP degree of protection IP30
Complementary
Installation description Cubicle - width 800 mm
Cubicle - width 650 + 150 mm
Door opening side Reversible
Number of locks 2
Door opening angle 120 °
Number of vertical modules [50 mm] 36
Enclosure material Treated sheet steel
Quantity per set Set of 1
Height 1925 mm
Width 800 mm
Depth 30 mm
Net weight 24.92 kg
Surface finish Textured
Matt
Colour White (RAL 9003)
Environment
IK degree of protection IK08 conforming to EN/IEC 62262
Standards IEC 61439-1
IEC 61439-2
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.500 cm
Package 1 Width 85.000 cm
Package 1 Length 199.000 cm
Package 1 Weight 31.478 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 10
Package 2 Height 86.000 cm
Package 2 Width 120.000 cm
Package 2 Length 202.000 cm
Package 2 Weight 340.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations