Schneider-Electric
 
LVS08523 picture- scope
LVS08523
Door, PrismaSeT P, plain type for enclosure, W300, 36M, IP55, white, RAL 9003
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Door
Range compatibility PrismaSeT PrismaSeT P duct
Provided equipment Door
Other keylock and insert to be ordered separately
4 hinge
Black handle with lock for 405 key
Polyurethane joint
Enclosure mounting Floor-standing
Type of door Plain
IP degree of protection IP55
Complementary
Installation description Duct - width 300 mm
Door opening side Reversible
Number of locks 3
Door opening angle 120 °
Number of vertical modules [50 mm] 36
Enclosure material Treated sheet steel
Quantity per set Set of 1
Height 1925 mm
Width 300 mm
Depth 30 mm
Net weight 14.76 kg
Surface finish Matt
Textured
Colour White (RAL 9003)
Environment
IK degree of protection IK10 conforming to EN/IEC 62262
Standards IEC 61439-2
IEC 61439-1
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.000 cm
Package 1 Width 36.000 cm
Package 1 Length 197.000 cm
Package 1 Weight 15.030 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 30
Package 2 Height 83.000 cm
Package 2 Width 120.000 cm
Package 2 Length 202.000 cm
Package 2 Weight 477.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations