Schneider-Electric
 
LVS08534 picture- scope
LVS08534
Door, PrismaSeT P, Floor-standing, transparent, reversible opening, 36M, W400, 2 locks, IP30, white, RAL 9003
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Door
Range compatibility PrismaSeT PrismaSeT P cubicle duct
Provided equipment Door
Handle
Keylock (key 405)
Other keylock and insert to be ordered separately
2 hinge
Enclosure mounting Floor-standing
Type of door Transparent
IP degree of protection IP30
Complementary
Installation description Cubicle duct - width 400 mm
Door opening side Reversible
Number of locks 2
Door opening angle 120 °
Number of vertical modules [50 mm] 36
Enclosure material Glass
Treated sheet steel
Quantity per set Set of 1
Height 1925 mm
Width 400 mm
Depth 30 mm
Net weight 12 kg
Surface finish Textured
Matt
Colour White (RAL 9003)
Environment
IK degree of protection IK08 conforming to EN/IEC 62262
Standards IEC 61439-1
IEC 61439-2
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 46.5 cm
Package 1 Length 198.0 cm
Package 1 Weight 14.0 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 20
Package 2 Height 85.0 cm
Package 2 Width 120.0 cm
Package 2 Length 202.0 cm
Package 2 Weight 300.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations