Schneider-Electric
 
LVS08548 picture- scope
LVS08548
Door, PrismaSeT P, Floor-standing, transparent, reversible opening, 36M, W800, 3 locks, IP55, white, RAL 9003
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Door
Range compatibility PrismaSeT PrismaSeT P cubicle
Provided equipment Door
Handle
Keylock (key 405)
Other keylock and insert to be ordered separately
Barrier 150 mm for the side compartment
Finishing accessory
4 hinge
Polyurethane joint
Enclosure mounting Floor-standing
Type of door Transparent
IP degree of protection IP55
Complementary
Installation description Cubicle - width 800 mm
Cubicle - width 650 + 150 mm
Door opening side Reversible
Number of locks 3
Door opening angle 120 °
Number of vertical modules [50 mm] 36
Enclosure material Glass
Treated sheet steel
Quantity per set Set of 1
Height 1925 mm
Width 800 mm
Depth 30 mm
Net weight 30.98 kg
Surface finish Matt
Textured
Colour White (RAL 9003)
Environment
IK degree of protection IK10 conforming to EN/IEC 62262
Standards IEC 61439-2
IEC 61439-1
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.500 cm
Package 1 Width 83.500 cm
Package 1 Length 203.500 cm
Package 1 Weight 30.980 kg
Unit Type of Package 2 P2M
Number of Units in Package 2 10
Package 2 Height 90.000 cm
Package 2 Width 120.000 cm
Package 2 Length 200.000 cm
Package 2 Weight 309.250 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations