Schneider-Electric
 
LVS08564 picture- scope
LVS08564
Hinged front plate frame, PrismaSeT P, support is left -hand opening W400
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Hinged front plate support frame
Range compatibility PrismaSeT PrismaSeT P cubicle duct
Complementary
Enclosure/cubicle description Cubicle duct - width 400 mm
Number of vertical modules [50 mm] 36
Quantity per set Set of 1
Height 2000 mm
Width 400 mm
Net weight 5.18 kg
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Environment
Standards IEC 62208
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 35.0 cm
Package 1 Length 190.0 cm
Package 1 Weight 5.8 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 15
Package 2 Height 42.0 cm
Package 2 Width 120.0 cm
Package 2 Length 202.0 cm
Package 2 Weight 107.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes