Schneider-Electric
 
LVS08576 picture- scope
LVS08576
Cover frame, PrismaSeT P, for floor-standing enclosure, 36M, W650, IP30, White, RAL 9003
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Cover frame
Range compatibility PrismaSeT PrismaSeT P cubicle
Provided equipment Cover frame
Enclosure mounting Floor-standing
Type of door Cover frame
IP degree of protection IP30
Complementary
Installation description Cubicle - width 650 mm
Door opening angle 120 °
Number of vertical modules [50 mm] 36
Quantity per set Set of 1
Height 2000 mm
Width 650 mm
Net weight 6.76 kg
Material Treated sheet steel
Surface finish Textured
Matt
Colour White (RAL 9003)
Environment
IK degree of protection IK08 conforming to EN/IEC 62262
Standards IEC 61439-1
IEC 61439-2
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.000 cm
Package 1 Width 70.000 cm
Package 1 Length 200.000 cm
Package 1 Weight 8.580 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 12
Package 2 Height 101.000 cm
Package 2 Width 120.000 cm
Package 2 Length 202.000 cm
Package 2 Weight 123.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product