Schneider-Electric
 
LVS08585 picture- scope
LVS08585
Hinge kit, PrismaSeT P & G, for front plate
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
PrismaSeT G
Product or component type Hinge kit
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT P front plate
PrismaSeT PrismaSeT G front plate
Provided equipment 2 hinges
Complementary
Installation description Cubicle
Wall-mounted enclosure
Floor-standing enclosure
Quantity per set Set of 1
Net weight 0.08 kg
Material Metal alloy
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 8.6 cm
Package 1 Length 13.0 cm
Package 1 Weight 83.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.5 cm
Package 2 Width 14.5 cm
Package 2 Length 23.5 cm
Package 2 Weight 914.0 g
Unit Type of Package 3 P12
Number of Units in Package 3 480
Package 3 Height 32.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 55.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations