Schneider-Electric
 
LVS08594 picture- scope
LVS08594
Door, PrismaSeT P, for floor-standing, HSI cut-out, reversible opening, 36M, W400, 2 locks, IP30, White, RAL 9003
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Door
Range compatibility PrismaSeT PrismaSeT P cubicle duct
Provided equipment Door
Other keylock and insert to be ordered separately
2 hinge
Black handle with lock for 405 key
Enclosure mounting Floor-standing
Type of door HSI cut-out
IP degree of protection IP30
Complementary
Installation description Cubicle duct - width 400 mm
Door opening side Reversible
Number of locks 2
Door opening angle 120 °
Number of vertical modules [50 mm] 36
Additional information Can be equipped with front plates for 72 x 72 mm or 96 x 96 mm instruments
Quantity per set Set of 1
Height 1925 mm
Width 400 mm
Net weight 10.4 kg
Surface finish Textured
Matt
Colour White (RAL 9003)
Environment
IK degree of protection IK08 conforming to EN/IEC 62262
Standards IEC 61439-1
IEC 61439-2
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 46.5 cm
Package 1 Length 198.0 cm
Package 1 Weight 12.2 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 10
Package 2 Height 51.0 cm
Package 2 Width 120.0 cm
Package 2 Length 202.0 cm
Package 2 Weight 142.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations