Schneider-Electric
 
LVS08603 picture- scope
LVS08603
Framework, PrismaSet P, for Enclosures W300mm, D600mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Framework
Range compatibility PrismaSeT PrismaSeT P duct
Provided equipment Four cross-pieces
Mounting hardware
Side-by-side combination kit
Two frames
Additional information Can be combined side by side and back to back
Complementary
Enclosure/cubicle description Duct - width 300 mm
Quantity per set Set of 1
Height 2000 mm
Width 300 mm
Depth 600 mm
Net weight 21.94 kg
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Environment
Standards IEC 62208
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.5 cm
Package 1 Width 62.5 cm
Package 1 Length 203.5 cm
Package 1 Weight 23.0 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 20
Package 2 Height 100.0 cm
Package 2 Width 120.0 cm
Package 2 Length 203.5 cm
Package 2 Weight 485.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes