Schneider-Electric
 
LVS08606 picture- scope
LVS08606
Framework, PrismaSet P, for Enclosures W650 mm, D600mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Framework
Range compatibility PrismaSeT PrismaSeT P cubicle
Provided equipment Four cross-pieces
Mounting hardware
Side-by-side combination kit
Two frames
Additional information Can be combined side by side and back to back
Complementary
Enclosure/cubicle description Cubicle - width 650 mm
Quantity per set Set of 1
Height 2000 mm
Width 650 mm
Depth 600 mm
Net weight 24 kg
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Environment
Standards IEC 62208
Mechanical robustness Seismic tests structure reinforcement - 2G conforming to IEC 60068-2-57
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.500 cm
Package 1 Width 62.500 cm
Package 1 Length 204.000 cm
Package 1 Weight 25.614 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 20
Package 2 Height 100.000 cm
Package 2 Width 120.000 cm
Package 2 Length 25.000 cm
Package 2 Weight 536.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes