Schneider-Electric
 
LVS08607 picture- scope
LVS08607
Framework, PrismaSet P, for Enclosures W650+150mm, D600mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Framework
Range compatibility PrismaSeT PrismaSeT P cubicle
Provided equipment Four cross-pieces
Mounting hardware
Side-by-side combination kit
Two frames
Additional information Can be combined side by side and back to back
Busbar compartment can be on the left or right
Complementary
Enclosure/cubicle description Cubicle - width 650 + 150 mm
Quantity per set Set of 1
Height 2000 mm
Width 800 mm
Depth 600 mm
Net weight 34.36 kg
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Environment
Standards IEC 62208
Mechanical robustness Seismic tests structure reinforcement - 2G conforming to IEC 60068-2-57
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.500 cm
Package 1 Width 62.500 cm
Package 1 Length 204.000 cm
Package 1 Weight 35.959 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 10
Package 2 Height 78.000 cm
Package 2 Width 120.000 cm
Package 2 Length 202.000 cm
Package 2 Weight 534.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations