Schneider-Electric
 
LVS08640 picture- scope
LVS08640
Front plate, PrismaSeT P, green cover to fix on top of each frame for W300, IP30/31/55
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
PrismaSeT P Active
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility PrismaSeT PrismaSeT P duct
PrismaSeT PrismaSeT P Active duct
Type of front plate Plain
Complementary
Enclosure/cubicle description Cubicle - width 300 mm
Number of vertical modules [50 mm] 1
Standards IEC 61439-2
IEC 61439-1
Product certifications ASTA
Material Painted steel
Surface finish Textured
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour Green (RAL 6029)
Height 50 mm
Width 300 mm
Net weight 0.18 kg
Quantity per set Set of 1
Functional unit 300 mm PrismaSeT P cubicle
Environment
IP degree of protection IP31
IP41
IP55
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 4.7 cm
Package 1 Length 31.5 cm
Package 1 Weight 614.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 12
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 7.65 kg
Unit Type of Package 3 P12
Number of Units in Package 3 192
Package 3 Height 44.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 134.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product