Schneider-Electric
 
LVS08641 picture- scope
LVS08641
Front plate, PrismaSeT P, green cover to fix on top of each frame for W400, IP30/31/55
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
PrismaSeT P Active
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
PrismaSeT PrismaSeT P Active cubicle
Type of front plate Plain
Complementary
Enclosure/cubicle description Cubicle duct - width 400 mm
Standards IEC 61439-2
IEC 61439-1
Product certifications ASTA
Material Painted steel
Surface finish Textured
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour Green (RAL 6029)
Height 50 mm
Width 400 mm
Net weight 0.24 kg
Quantity per set Set of 1
Functional unit 400 mm PrismaSeT P cubicle
Environment
IP degree of protection IP31
IP41
IP55
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.900 cm
Package 1 Width 5.300 cm
Package 1 Length 41.500 cm
Package 1 Weight 725.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 14
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 10.757 kg
Unit Type of Package 3 P12
Number of Units in Package 3 168
Package 3 Height 103.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 143.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product