Schneider-Electric
 
LVS08683 picture- scope
LVS08683
Gland plate, PrismaSeT P, Plain type, for enclosure W300mm, D600mm, IP55, white, RAL 9003
Schneider Electric
Characteristics
Main
Range of product PrismaSeT P
Range PrismaSeT
Range compatibility PrismaSeT PrismaSeT P duct
Product or component type Gland plate
Product compatibility IP55 enclosure
Complementary
Enclosure/cubicle description Duct - width 300 mm
Type of gland plate Plain
Material Treated sheet steel
Quantity per set Set of 1
Width 300 mm
Depth 600 mm
Net weight 2.62 kg
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Environment
IP degree of protection IP55
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.500 cm
Package 1 Width 32.000 cm
Package 1 Length 59.000 cm
Package 1 Weight 2.568 kg
Unit Type of Package 2 P12
Number of Units in Package 2 20
Package 2 Height 36.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 63.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes