Schneider-Electric
 
LVS08698 picture- scope
LVS08698
Gland plate, PrismaSeT P, two-part gland plate, for enclosure W800mm, D600mm, IP31, white, RAL 9003
Schneider Electric
Characteristics
Main
Range of product PrismaSeT P
Range PrismaSeT
Range compatibility PrismaSeT PrismaSeT P cubicle
Product or component type Gland plate
Product compatibility IP31 enclosure
Complementary
Enclosure/cubicle description Cubicle - width 800 mm
Type of gland plate Two part gland plate
Material Treated sheet steel
Quantity per set Set of 1
Width 800 mm
Depth 600 mm
Net weight 5.84 kg
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Environment
IP degree of protection IP31
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.3 cm
Package 1 Width 39.6 cm
Package 1 Length 72.5 cm
Package 1 Weight 5.723 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 4
Package 2 Height 16.5 cm
Package 2 Width 53.5 cm
Package 2 Length 82 cm
Package 2 Weight 23.895 kg
Unit Type of Package 3 P12
Number of Units in Package 3 32
Package 3 Height 79 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 203 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes