Schneider-Electric
 
LVS08700 picture- scope
LVS08700
Ring, PrismaSeT P, 4 Lifting Rings for PrismaSeT P
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Ring
Accessory / separate part category Enclosure accessory
Accessory / separate part type Lifting
Range compatibility PrismaSeT PrismaSeT P framework
Product compatibility IP55 enclosure
Complementary
Installation description Cubicle
Quantity per set Set of 4
Material Steel
Height 53 mm
Width 54 mm
Depth 10 mm
Net weight 0.72 kg
Colour Natural
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 10.0 cm
Package 1 Length 11.0 cm
Package 1 Weight 955.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 9.87 kg
Unit Type of Package 3 P12
Number of Units in Package 3 480
Package 3 Height 101.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 488.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product