Schneider-Electric
 
LVS08701 picture- scope
LVS08701
Stabiliser kit, PrismaSeT P, Framework stabiliser kit for cubicles enclosures
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Stabiliser kit
Accessory / separate part category Mounting accessory
Range compatibility PrismaSeT PrismaSeT P framework
Complementary
Installation description Cubicle duct
Cubicle
Quantity per set Set of 1
Height 100 mm
Width 70 mm
Depth 200 mm
Net weight 3.86 kg
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour Natural
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.0 cm
Package 1 Width 27.0 cm
Package 1 Length 30.0 cm
Package 1 Weight 3.583 kg
Unit Type of Package 2 S04
Number of Units in Package 2 4
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 14.496 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product