Schneider-Electric
 
LVS08702 picture- scope
LVS08702
Leveling kit, PrismaSeT P, Leveling kit for cubicles enclosures, Set of 4
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Leveling kit
Accessory / separate part category Mounting accessory
Range compatibility PrismaSeT PrismaSeT P framework
Complementary
Installation description Cubicle
Quantity per set Set of 4
Net weight 0.76 kg
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour Natural
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 10.0 cm
Package 1 Length 12.5 cm
Package 1 Weight 763.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 12
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 9.395 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product