Schneider-Electric
 
LVS08703 picture- scope
LVS08703
Fixing kit, PrismaSeT P, for false floor
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Fixing kit
Accessory / separate part categor Fixing accessory
Range compatibility PrismaSeT PrismaSeT P framework
Product compatibility Prisma P
Provided equipment 4 clamps
Complementary
Mounting support False floor
Installation description Cubicle
Quantity per set Set of 1
Length 110 mm
Height 21 mm
Width 27 mm
Colour Natural
Net weight 0.9 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 10.8 cm
Package 1 Length 11.0 cm
Package 1 Weight 870.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 8.988 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product