Schneider-Electric
 
LVS08704 picture- scope
LVS08704
Fixing kit, PrismaSeT P, for floor/wall Mounting
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Fixing kit
Accessory / separate part categor Fixing accessory
Range compatibility PrismaSeT PrismaSeT P framework
Product compatibility Prisma P
Provided equipment 2 supports
4 clamps
Complementary
Mounting support Wall
Floor
Installation description Cubicle
Quantity per set Set of 1
Colour Natural
Net weight 1.2 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 11.5 cm
Package 1 Length 13.0 cm
Package 1 Weight 1.19 kg
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 15.0 cm
Package 2 Width 29.3 cm
Package 2 Length 39.8 cm
Package 2 Weight 12.169 kg
Unit Type of Package 3 P12
Number of Units in Package 3 80
Package 3 Height 30.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 109.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product