Schneider-Electric
 
LVS08707 picture- scope
LVS08707
Handling base side-length, PrismaSeT P, L2600mm, SUP 3050
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Handling base side-length
Accessory / separate part categor Enclosure accessory
Accessory / separate part type Lifting
Range compatibility PrismaSeT PrismaSeT P framework
Provided equipment Mounting hardware
Complementary
Installation description Cubicle
Quantity per set Set of 2
Material Steel
Height 50 mm
Width 1130 mm
Depth 40 mm
Net weight 11.84 kg
Colour Natural
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 18.5 cm
Package 1 Length 116.0 cm
Package 1 Weight 11.8 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 30
Package 2 Height 43.0 cm
Package 2 Width 120.0 cm
Package 2 Length 202.0 cm
Package 2 Weight 365.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product