Schneider-Electric
 
LVS08710 picture- scope
LVS08710
Reinforcement kit, PrismaSeT P, 1 bracket with 4 screws, for structure bottom angle mounting
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Reinforcement bracket
Accessory / separate part category Enclosure accessory
Range compatibility PrismaSeT PrismaSeT P framework
Device application Seismic
Provided equipment 1 x bracket
4 x screws
Complementary
Installation description Cubicle
Cubicle duct
Condition of use 4 brackets for structure reinforcement of 300 mm width duct
4 brackets for structure reinforcement of 400 mm width cubicle duct
4 brackets for structure reinforcement of 650 mm width cubicle
6 brackets for structure reinforcement of 650 + 150 mm width cubicle
4 brackets for structure reinforcement of 800 mm width cubicle
Standards IEC 61439-1
Quantity per set Set of 1
Height 73 mm
Length 79 mm
Width 28 mm
Colour Natural
Material Zinc plated steel
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 5 cm
Package 1 Length 10 cm
Package 1 Weight 189 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 4.073 kg
Unit Type of Package 3 P12
Number of Units in Package 3 160
Package 3 Height 28 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 45 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product