Schneider-Electric
 
LVS08711 picture- scope
LVS08711
Sealing kit, PrismaSeT P, self adhesive gasket, increase roof protection to IP31
Schneider Electric
Characteristics
Main
Range of product PrismaSeT P
Range PrismaSeT
Range compatibility PrismaSeT PrismaSeT P roof
IP degree of protection IP31
Product or component type Sealing kit
Accessory / separate part categor Sealing accessory
Provided equipment 1 self-adhesive gasket
Complementary
Enclosure/cubicle description Cubicle - width 650 mm, depth 400 mm
Cubicle - width 650 mm, depth 600 mm
Cubicle - width 800 mm, depth 400 mm
Cubicle - width 800 mm, depth 600 mm
2 cubicles - width 800 + 400 mm, depth 400 mm
2 cubicles - width 800 + 400 mm, depth 600 mm
Quantity per set Set of 1
Net weight 1.86 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.7 cm
Package 1 Width 32.0 cm
Package 1 Length 42.0 cm
Package 1 Weight 1.769 kg
Unit Type of Package 2 S04
Number of Units in Package 2 6
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 11.253 kg
Unit Type of Package 3 P12
Number of Units in Package 3 72
Package 3 Height 101.5 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 146.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product