Schneider-Electric
 
LVS08712 picture- scope
LVS08712
Right-angle kit, PrismaSeT P, corner kit for Linergy LGYE, IP30
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Right-angle kit
Accessory / separate part categor Enclosure accessory
Range compatibility PrismaSeT PrismaSeT P framework
Linergy Linergy LGYE busbar
Product compatibility IP55 enclosure
IP degree of protection IP30
Complementary
Mounting location Side by side
Installation description Cubicle
Cubicle-device connection Linergy LGYE horizontal busbar
Quantity per set Set of 1
Height 260 mm
Net weight 16 kg
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.500 cm
Package 1 Width 53.500 cm
Package 1 Length 82.000 cm
Package 1 Weight 18.190 kg
Unit Type of Package 2 P12
Number of Units in Package 2 4
Package 2 Height 47.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 87.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes