Schneider-Electric
 
LVS08713 picture- scope
LVS08713
Right-angle kit, PrismaSeT P, corner kit for linergy BS, IP30
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Right-angle kit
Accessory / separate part categor Enclosure accessory
Range compatibility PrismaSeT PrismaSeT P framework
Linergy Linergy BS busbar
Product compatibility IP55 enclosure
IP degree of protection IP30
Complementary
Installation description Cubicle
Cubicle-device connection Linergy BS horizontal busbar
Quantity per set Set of 1
Height 260 mm
Width 175 mm
Depth 312 mm
Net weight 14.16 kg
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.5 cm
Package 1 Width 51.0 cm
Package 1 Length 80.5 cm
Package 1 Weight 14.27 kg
Unit Type of Package 2 P12
Number of Units in Package 2 4
Package 2 Height 49.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 68.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes