Schneider-Electric
 
LVS08714 picture- scope
LVS08714
Handling base end-piece, PrismaSeT P, 2 Side Parts Handle, Plinth, D400mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Handling base end-piece
Accessory / separate part categor Enclosure accessory
Accessory / separate part type Lifting
Range compatibility PrismaSeT PrismaSeT P framework
Provided equipment Mounting hardware
Complementary
Installation description Cubicle
Quantity per set Set of 2
Material Steel
Height 50 mm
Width 395 mm
Depth 590 mm
Net weight 5.82 kg
Colour Natural
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 44.0 cm
Package 1 Length 63.0 cm
Package 1 Weight 5.932 kg
Unit Type of Package 2 P12
Number of Units in Package 2 28
Package 2 Height 82.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 177.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product