Schneider-Electric
 
LVS08717 picture- scope
LVS08717
Sealing kit, PrismaSeT P / 6300, self adhesive gasket, side by side combination of cubicles IP55
Schneider Electric
Characteristics
Main
Range of product PrismaSeT P
Range PrismaSeT
Range compatibility PrismaSeT PrismaSeT P framework
PrismaSeT PrismaSeT 6300 framework
IP degree of protection IP55
Product or component type Sealing kit
Accessory / separate part category Sealing accessory
Provided equipment 1 self-adhesive gasket
Complementary
Enclosure/cubicle description Cubicle, depth 400 mm
Cubicle, depth 600 mm
Quantity per set Set of 1
Length 5300 mm
Net weight 0.14 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 24.5 cm
Package 1 Length 24.5 cm
Package 1 Weight 72.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 30
Package 2 Height 11.0 cm
Package 2 Width 48.0 cm
Package 2 Length 59.5 cm
Package 2 Weight 2.602 kg
Unit Type of Package 3 P12
Number of Units in Package 3 480
Package 3 Height 97.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 53.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product