Schneider-Electric
 
LVS08720 picture- scope
LVS08720
Plinth side panel, PrismaSeT P, Side Plates For Plinth D400, set of 2
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Plinth side panel
Range compatibility PrismaSeT PrismaSeT P enclosure
Product compatibility IP31 enclosure
IP41 enclosure
Complementary
Installation description Cubicle, depth 400 mm
Duct, depth 400 mm
Quantity per set Set of 2
Height 100 mm
Depth 400 mm
Net weight 0.82 kg
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.4 cm
Package 1 Width 11.0 cm
Package 1 Length 23.4 cm
Package 1 Weight 546.0 g
Unit Type of Package 2 P12
Number of Units in Package 2 567
Package 2 Height 73.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 352.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product