Schneider-Electric
 
LVS08722 picture- scope
LVS08722
Reinforcement kit, PrismaSeT P, Combination Kit For Lifting
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Reinforcement kit
Accessory / separate part categor Enclosure accessory
Accessory / separate part type Lifting
Range compatibility PrismaSeT PrismaSeT P framework
Provided equipment Mounting hardware
3 reinforcement brackets
Complementary
Installation description Cubicle
Material Steel
Height 75 mm
Width 77 mm
Depth 96.5 mm
Net weight 0.62 kg
Colour White (RAL 9003)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 15.5 cm
Package 1 Length 22.5 cm
Package 1 Weight 660.0 g
Unit Type of Package 2 P12
Number of Units in Package 2 81
Package 2 Height 53.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 73.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product