Schneider-Electric
 
LVS08726 picture- scope
LVS08726
Plinth, PrismaSeT P, Plinth of H100mm for enclosure W650mm, D400mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Plinth
Range compatibility PrismaSeT PrismaSeT P enclosure
Product compatibility IP31 enclosure
IP41 enclosure
Complementary
Installation description Cubicle - width 650 mm, depth 400 mm
Quantity per set Set of 1
Height 100 mm
Width 650 mm
Depth 400 mm
Net weight 4.44 kg
Surface finish Textured
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.500 cm
Package 1 Width 13.000 cm
Package 1 Length 63.500 cm
Package 1 Weight 3.813 kg
Unit Type of Package 2 P12
Number of Units in Package 2 64
Package 2 Height 71.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 252.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product