Schneider-Electric
 
LVS08760 picture- scope
LVS08760
Side panel, PrismaSeT P, for enclosure, D600mm, IP31, set of 2 (left/right), white, RAL 9003
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Side panel
Range compatibility PrismaSeT PrismaSeT P enclosure
Device application Low voltage electrical distribution
Enclosure type Metal enclosure
Indoor enclosure
Installation description Cubicle - width 400 mm, depth 600 mm
Cubicle - width 650 mm, depth 600 mm
Cubicle - width 800 mm, depth 600 mm
Kit composition 2 side panel
Quarter-turn fasteners
Standards IEC 61439-1 for enclosure
IEC 61439-2 for enclosure
Product certifications ASTA
Complementary
Material Treated sheet steel
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Textured
Colour White (RAL 9003)
Width 600 mm
Height 2000 mm
Net weight 25.2 kg
Quantity per set Set of 2
Environment
IP degree of protection IP30 for enclosure
IP31 for enclosure
IK degree of protection IK08
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 68.0 cm
Package 1 Length 206.5 cm
Package 1 Weight 26.54 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 10
Package 2 Height 96.0 cm
Package 2 Width 120.0 cm
Package 2 Length 206.5 cm
Package 2 Weight 291.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes