Schneider-Electric
 
LVS08773 picture- scope
LVS08773
Cable-tie support, PrismaSeT P, for enclosure W300, Set of 4
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Cable-tie support
Accessory / separate part categor Cabling accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
Product compatibility Framework
Complementary
Mounting location Rear
Mounting support Functional uprights
Installation description Cubicle duct - width 300 mm
Quantity per set Set of 4
Length 300 mm
Height 30 mm
Width 300 mm
Depth 10 mm
Net weight 0.525 kg
Material Metal
Colour Natural
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 6.500 cm
Package 1 Length 23.000 cm
Package 1 Weight 513.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 20
Package 2 Height 11.000 cm
Package 2 Width 20.500 cm
Package 2 Length 49.500 cm
Package 2 Weight 10.348 kg
Unit Type of Package 3 P12
Number of Units in Package 3 320
Package 3 Height 36.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 179.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product