Schneider-Electric
 
LVS08774 picture- scope
LVS08774
Cable-tie support, PrismaSeT P, for enclosure W400, Set of 4
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Cable-tie support
Accessory / separate part categor Cabling accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
Product compatibility Framework
Complementary
Mounting location Rear
Mounting support Functional uprights
Installation description Cubicle - width 400 mm
Quantity per set Set of 4
Length 400 mm
Height 30 mm
Width 400 mm
Depth 10 mm
Net weight 0.68 kg
Material Metal
Colour Natural
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 6.3 cm
Package 1 Length 33.2 cm
Package 1 Weight 664 g
Unit Type of Package 2 CAR
Number of Units in Package 2 16
Package 2 Height 20 cm
Package 2 Width 28 cm
Package 2 Length 38 cm
Package 2 Weight 10.99 kg
Unit Type of Package 3 P12
Number of Units in Package 3 128
Package 3 Height 34 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 99 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product