Schneider-Electric
 
LVS08776 picture- scope
LVS08776
Cable-tie support, PrismaSeT P, for enclosure W650, Set of 4
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Cable-tie support
Accessory / separate part category Cabling accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
Product compatibility Framework
Complementary
Mounting location Rear
Mounting support Functional uprights
Installation description Cubicle - width 650 mm
Quantity per set Set of 4
Length 650 mm
Height 30 mm
Width 650 mm
Depth 10 mm
Net weight 1.02 kg
Material Metal
Colour Natural
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.800 cm
Package 1 Width 6.400 cm
Package 1 Length 58.500 cm
Package 1 Weight 1.081 kg
Unit Type of Package 2 CAR
Number of Units in Package 2 16
Package 2 Height 18.500 cm
Package 2 Width 23.000 cm
Package 2 Length 60.500 cm
Package 2 Weight 17.655 kg
Unit Type of Package 3 P12
Number of Units in Package 3 128
Package 3 Height 37.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 154.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product