Schneider-Electric
 
LVS08778 picture- scope
LVS08778
Cable-tie support, PrismaSeT P, for enclosure W800, Set of 4
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Cable-tie support
Accessory / separate part category Cabling accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
Product compatibility Framework
Complementary
Mounting location Rear
Mounting support Functional uprights
Installation description Cubicle - width 800 mm
Quantity per set Set of 4
Length 800 mm
Height 30 mm
Width 727 mm
Depth 22 mm
Net weight 1.34 kg
Material Metal
Colour Natural
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 6.3 cm
Package 1 Length 73.2 cm
Package 1 Weight 1.323 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 16
Package 2 Height 15.5 cm
Package 2 Width 27 cm
Package 2 Length 74.5 cm
Package 2 Weight 21.58 kg
Unit Type of Package 3 P06
Number of Units in Package 3 32
Package 3 Height 31 cm
Package 3 Width 60 cm
Package 3 Length 80 cm
Package 3 Weight 49 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product