Schneider-Electric
 
LVS08783 picture- scope
LVS08783
Cable-tie support, PrismaSeT P and G, Form C, L1600
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
PrismaSeT G
Product or component type Cable-tie support
Accessory / separate part categor Cabling accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
PrismaSeT PrismaSeT G
Product compatibility Framework
Complementary
Mounting location Rear
Side
Mounting support Universal angle bracket
Functional uprights
DIN rail
Installation description Cubicle
Floor-standing enclosure
Wall-mounted enclosure
Floor-standing duct
Wall-mounted duct
Cubicle duct
Length 1600 mm
Height 1600 mm
Width 40 mm
Depth 22 mm
Net weight 2.4 kg
Material Metal
Colour Natural
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 5.0 cm
Package 1 Length 161.0 cm
Package 1 Weight 2.475 kg
Unit Type of Package 2 P2M
Number of Units in Package 2 18
Package 2 Height 25.0 cm
Package 2 Width 120.0 cm
Package 2 Length 200.0 cm
Package 2 Weight 68.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product