Schneider-Electric
 
LVS08794 picture- scope
LVS08794
Cable-tie support, PrismaSeT P, D400, Set of 4
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Cable-tie support
Accessory / separate part category Cabling accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
Product compatibility Framework
Complementary
Mounting location Side
Mounting support Functional uprights
Installation description Cubicle
Quantity per set Set of 4
Length 400 mm
Height 30 mm
Width 400 mm
Depth 10 mm
Net weight 0.675 kg
Material Metal
Colour Natural
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 6.5 cm
Package 1 Length 36.5 cm
Package 1 Weight 679.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 20
Package 2 Height 20.0 cm
Package 2 Width 28.0 cm
Package 2 Length 38.0 cm
Package 2 Weight 13.833 kg
Unit Type of Package 3 P12
Number of Units in Package 3 480
Package 3 Height 74.5 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 341.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product